IESNA:LM-63-2002
[TEST]P1390486
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-840-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18777.5
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
69.3 92.4 98.2 104.0 109.7 121.3 132.8 144.4 155.9 173.3 196.4 231.0 294.6 363.9 369.7 363.9 369.7 410.1 566.0 929.9 1264.9 1467.1 1490.2 1420.9 
1392.0 1010.8 820.2 704.7 641.1 577.6 514.1 433.2 277.2 127.1 52.0 5.8 0.0 0.0 
69.3 92.4 98.2 109.7 115.5 132.8 144.4 167.5 184.8 219.5 300.3 456.3 687.3 820.2 918.4 1051.2 1264.9 1727.0 2830.2 4684.3 6832.9 7323.9 
6578.8 5521.8 5227.2 4199.1 3061.2 2171.7 1496.0 1062.8 756.6 571.8 271.5 144.4 52.0 5.8 0.0 0.0 
69.3 92.4 98.2 109.7 127.1 144.4 167.5 219.5 335.0 733.5 1392.0 2212.2 2951.5 3771.7 4580.3 5452.5 6503.7 8640.8 13573.4 19487.9 
22774.4 23259.6 22370.1 21474.9 21180.3 20487.2 19187.6 16420.9 11534.5 6532.6 3147.9 1207.2 375.4 190.6 63.5 5.8 0.0 0.0 
69.3 86.6 92.4 109.7 132.8 155.9 202.2 306.1 750.9 2085.1 3667.7 5204.1 6832.9 8005.4 9299.2 10541.0 12880.3 18171.0 24980.8 
31236.2 33275.1 33870.0 34014.4 34753.7 34990.5 35215.8 32408.7 25593.1 19337.8 13440.6 9160.6 2662.7 745.1 213.7 46.2 5.8 0.0 
0.0 
69.3 80.9 92.4 109.7 132.8 161.7 219.5 427.4 1299.6 3378.9 5868.3 7849.5 9420.5 10956.9 12834.1 14913.4 18679.3 26367.1 37110.3 
42557.0 44376.4 44734.5 46184.2 47738.0 47836.2 46138.0 40165.7 32310.5 25003.9 20354.3 13348.1 4135.6 1363.1 288.8 57.8 5.8 0.0 
0.0 
69.3 75.1 86.6 104.0 132.8 161.7 236.8 462.1 1692.3 4280.0 7029.3 8831.4 10390.9 12296.9 14410.9 17015.9 21786.8 30803.0 41996.7 
47356.7 49672.9 50966.7 53357.9 54530.4 54391.8 51602.0 44387.9 35348.6 29705.5 24235.8 14740.1 5781.7 1842.5 283.0 57.8 0.0 
0.0 0.0 
69.3 69.3 80.9 98.2 127.1 155.9 213.7 427.4 1461.3 3650.4 5960.7 7889.9 9316.6 10702.8 12504.9 14659.3 18240.3 25639.3 36168.8 
41881.2 43400.2 43729.5 44913.5 46114.9 46242.0 44237.8 38334.8 31138.0 24593.9 19794.1 13128.7 4303.1 1859.8 387.0 52.0 0.0 0.0 
0.0 
69.3 69.3 80.9 98.2 121.3 150.2 190.6 311.9 866.4 2131.3 3829.4 5417.8 6873.3 7907.2 8958.4 10154.1 12054.3 17090.9 24686.3 
30675.9 32639.7 33049.8 33200.0 33754.5 34014.4 34043.3 30930.0 24911.5 18633.1 13556.1 9177.9 2951.5 1132.1 283.0 40.4 0.0 0.0 
0.0 
69.3 69.3 80.9 92.4 109.7 132.8 155.9 202.2 329.2 814.4 1524.8 2362.4 3119.0 3800.6 4574.5 5400.5 6336.2 8531.0 13226.9 19707.4 
22849.5 23236.5 22173.7 21197.6 20891.5 19892.3 18384.7 14971.2 10801.0 6509.5 3332.7 1351.6 450.5 213.7 63.5 0.0 0.0 0.0 
69.3 63.5 75.1 86.6 98.2 109.7 132.8 144.4 167.5 213.7 311.9 502.5 710.4 826.0 935.7 1109.0 1363.1 1767.4 2708.9 4915.3 7214.1 7658.9 
6625.0 5429.4 5204.1 3939.2 2859.1 1900.3 1276.5 970.4 785.5 623.8 335.0 155.9 46.2 0.0 0.0 0.0 
69.3 63.5 69.3 80.9 92.4 104.0 115.5 127.1 138.6 155.9 179.1 219.5 294.6 363.9 363.9 358.1 375.4 410.1 514.1 929.9 1455.5 1582.6 1426.7 1247.6 
1207.2 906.8 739.3 652.7 606.5 583.4 542.9 485.2 352.3 138.6 40.4 0.0 0.0 0.0 
69.3 63.5 69.3 75.1 86.6 98.2 104.0 115.5 115.5 127.1 138.6 155.9 167.5 202.2 213.7 207.9 184.8 179.1 184.8 190.6 196.4 219.5 254.1 283.0 283.0 329.2 
363.9 387.0 404.3 398.5 392.8 346.6 294.6 167.5 40.4 0.0 0.0 0.0 
69.3 57.8 63.5 69.3 75.1 80.9 86.6 86.6 86.6 92.4 92.4 98.2 104.0 104.0 104.0 109.7 109.7 115.5 109.7 104.0 104.0 104.0 104.0 104.0 109.7 127.1 
144.4 150.2 155.9 167.5 196.4 225.3 219.5 173.3 63.5 0.0 0.0 0.0 
69.3 57.8 57.8 63.5 63.5 63.5 69.3 69.3 69.3 69.3 69.3 75.1 69.3 69.3 69.3 69.3 69.3 69.3 75.1 75.1 80.9 80.9 80.9 86.6 86.6 98.2 
115.5 127.1 132.8 132.8 121.3 104.0 98.2 80.9 46.2 0.0 0.0 0.0 
69.3 52.0 52.0 52.0 52.0 57.8 52.0 52.0 52.0 52.0 52.0 52.0 52.0 52.0 46.2 46.2 46.2 46.2 46.2 40.4 46.2 52.0 63.5 69.3 69.3 75.1 69.3 57.8 52.0 40.4 34.7 28.9 17.3 5.8 0.0 
0.0 0.0 0.0 
69.3 52.0 46.2 46.2 46.2 46.2 46.2 40.4 40.4 40.4 34.7 34.7 28.9 28.9 23.1 23.1 17.3 23.1 28.9 34.7 28.9 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 52.0 46.2 46.2 40.4 40.4 40.4 34.7 34.7 28.9 23.1 17.3 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 46.2 40.4 40.4 34.7 34.7 34.7 28.9 28.9 17.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 46.2 40.4 34.7 28.9 28.9 23.1 23.1 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 46.2 34.7 28.9 23.1 23.1 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 34.7 28.9 23.1 23.1 17.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 34.7 28.9 23.1 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 34.7 23.1 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 28.9 23.1 17.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 28.9 23.1 17.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 40.4 28.9 23.1 17.3 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 46.2 34.7 28.9 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 52.0 40.4 34.7 28.9 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 63.5 52.0 46.2 40.4 34.7 28.9 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.3 75.1 69.3 63.5 57.8 52.0 46.2 40.4 34.7 23.1 17.3 11.6 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
69.3 80.9 75.1 69.3 63.5 57.8 57.8 52.0 40.4 34.7 23.1 23.1 17.3 17.3 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 0.0 
0.0 0.0 
69.3 86.6 80.9 75.1 69.3 69.3 63.5 57.8 52.0 40.4 34.7 28.9 23.1 23.1 17.3 17.3 17.3 11.6 11.6 11.6 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 
5.8 5.8 0.0 
69.3 92.4 86.6 80.9 80.9 75.1 75.1 75.1 63.5 57.8 46.2 40.4 40.4 34.7 28.9 28.9 23.1 23.1 23.1 23.1 23.1 17.3 17.3 17.3 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.3 17.3 17.3 
17.3 17.3 17.3 0.0 
69.3 92.4 86.6 86.6 86.6 80.9 80.9 80.9 75.1 69.3 63.5 52.0 46.2 46.2 40.4 40.4 34.7 34.7 34.7 34.7 28.9 23.1 23.1 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3 
17.3 17.3 17.3 0.0 
69.3 86.6 80.9 80.9 80.9 80.9 80.9 80.9 80.9 69.3 63.5 57.8 57.8 52.0 52.0 46.2 46.2 46.2 46.2 40.4 40.4 34.7 28.9 23.1 23.1 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3 
17.3 17.3 17.3 17.3 0.0 
69.3 86.6 80.9 80.9 75.1 75.1 75.1 69.3 69.3 69.3 63.5 63.5 63.5 57.8 57.8 57.8 57.8 57.8 63.5 69.3 63.5 52.0 46.2 40.4 40.4 34.7 34.7 28.9 28.9 
34.7 28.9 23.1 17.3 17.3 11.6 11.6 11.6 0.0 
69.3 80.9 80.9 75.1 75.1 75.1 75.1 75.1 69.3 69.3 69.3 69.3 69.3 69.3 69.3 75.1 75.1 75.1 75.1 75.1 75.1 80.9 92.4 104.0 109.7 109.7 
98.2 86.6 80.9 69.3 63.5 57.8 52.0 34.7 23.1 11.6 5.8 0.0 
69.3 86.6 80.9 80.9 80.9 80.9 86.6 80.9 80.9 80.9 86.6 86.6 86.6 86.6 86.6 92.4 92.4 98.2 98.2 104.0 104.0 109.7 109.7 115.5 115.5 127.1 
144.4 155.9 155.9 150.2 144.4 132.8 127.1 109.7 69.3 11.6 5.8 0.0 
69.3 86.6 92.4 92.4 92.4 98.2 98.2 104.0 104.0 104.0 109.7 115.5 115.5 115.5 121.3 127.1 132.8 138.6 132.8 127.1 121.3 127.1 127.1 132.8 138.6 161.7 
179.1 184.8 196.4 207.9 236.8 265.7 254.1 207.9 75.1 11.6 0.0 0.0 
69.3 92.4 98.2 98.2 104.0 115.5 121.3 127.1 132.8 144.4 155.9 167.5 184.8 213.7 231.0 219.5 207.9 202.2 202.2 213.7 219.5 242.6 306.1 323.5 329.2 363.9 
387.0 398.5 404.3 387.0 369.7 335.0 277.2 150.2 57.8 5.8 0.0 0.0 
69.3 92.4 98.2 104.0 109.7 121.3 132.8 144.4 155.9 173.3 196.4 231.0 294.6 363.9 369.7 363.9 369.7 410.1 566.0 929.9 1264.9 1467.1 1490.2 1420.9 
1392.0 1010.8 820.2 704.7 641.1 577.6 514.1 433.2 277.2 127.1 52.0 5.8 0.0 0.0 
